IESNA:LM-63-2002
[TEST]P1388901
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-830-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18577.0
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
127.6 152.1 211.0 402.5 1079.8 1835.6 2532.6 2984.1 3430.7 4005.0 4736.3 5492.1 6542.4 7533.9 8368.2 9070.1 9717.9 10351.1 
11023.5 11911.8 12937.6 13904.5 14154.8 13737.6 13040.7 12245.6 11637.0 11126.5 9192.8 5997.6 2871.2 1389.0 736.2 299.4 171.8 
93.3 54.0 0.0 
127.6 157.1 211.0 392.6 1001.2 1806.2 2458.9 2949.7 3430.7 4000.1 4662.6 5511.7 6508.1 7406.2 8255.3 8952.3 9595.2 10198.9 
10886.1 11745.0 12810.0 13801.4 14145.0 13727.8 12986.7 12221.0 11583.0 11048.0 9207.5 6012.4 2930.1 1389.0 741.1 289.6 166.9 
88.3 54.0 0.0 
127.6 152.1 201.2 382.8 917.8 1663.8 2409.9 2910.5 3391.5 3941.2 4598.8 5433.2 6297.0 7195.2 7936.3 8461.5 8991.5 9639.4 
10380.5 11254.2 12461.5 13850.5 14513.1 14243.2 13364.6 12491.0 11897.1 11411.2 9747.4 6621.0 3401.3 1570.6 746.0 279.8 176.7 
98.2 58.9 0.0 
127.6 152.1 191.4 328.8 790.2 1506.8 2179.2 2768.1 3273.7 3813.6 4446.7 5212.3 6012.4 6807.5 7479.9 8039.4 8417.3 8986.6 
9776.8 10768.3 12152.3 13595.3 14734.0 14792.9 14032.1 13011.2 12338.8 11892.2 10439.4 7818.5 4382.9 1992.7 878.5 319.0 176.7 
112.9 73.6 0.0 
127.6 152.1 186.5 279.8 574.2 1168.1 1845.4 2522.7 3072.4 3592.7 4176.8 4903.1 5668.8 6488.4 7180.5 7779.3 8196.4 8530.2 9025.9 
9840.6 11121.6 12913.1 14606.4 15224.8 14650.5 13614.9 12967.1 12520.4 11126.5 9158.4 5899.5 2684.7 1202.5 446.6 201.2 137.4 
98.2 0.0 
127.6 147.2 176.7 230.7 392.6 760.7 1379.2 1987.8 2665.1 3229.5 3764.5 4373.1 5065.1 5747.3 6537.5 7170.7 7676.2 8049.2 8324.1 
8805.0 9560.9 10925.3 13055.4 14758.5 15200.2 14179.4 13453.0 12908.2 11666.4 9924.1 7499.5 4432.0 2228.3 873.6 309.2 181.6 
132.5 0.0 
127.6 147.2 162.0 196.3 265.0 427.0 741.1 1251.6 1811.1 2429.5 3028.3 3676.1 4235.6 4844.2 5506.8 6184.1 6763.3 7293.4 7690.9 
8098.3 8608.7 9413.6 10699.5 12672.6 14645.6 15332.7 14915.6 14375.7 12456.6 10341.3 8260.2 6611.1 4196.4 1982.9 804.9 
260.1 176.7 0.0 
127.6 142.3 157.1 181.6 225.8 304.3 505.5 834.4 1330.1 1850.3 2434.4 3043.0 3636.9 4235.6 4824.6 5492.1 6071.3 6665.1 7160.8 7661.5 
8176.8 8854.1 9889.7 11421.0 13551.1 15131.5 15440.7 15268.9 13605.1 11229.6 8908.1 7111.8 5124.0 2881.0 1207.4 338.7 
201.2 0.0 
127.6 137.4 152.1 171.8 196.3 240.5 338.7 495.7 800.0 1217.2 1712.9 2238.1 2817.2 3401.3 4014.8 4633.2 5227.1 5840.6 6424.6 6989.1 
7582.9 8284.8 9212.4 10424.7 11990.4 13938.9 14832.1 15107.0 14724.1 12942.5 10493.4 8078.7 5737.5 3739.9 1658.9 549.7 
230.7 0.0 
127.6 137.4 142.3 152.1 157.1 171.8 186.5 216.0 255.2 323.9 436.8 603.7 834.4 1163.2 1546.0 1973.0 2434.4 2979.2 3563.2 4220.9 4932.6 5767.0 
6758.4 7946.1 9315.5 10778.1 11666.4 12235.8 13143.8 12662.8 10493.4 7273.7 4382.9 2301.9 966.9 284.7 186.5 0.0 
127.6 132.5 132.5 132.5 137.4 137.4 137.4 142.3 137.4 142.3 142.3 147.2 157.1 166.9 196.3 225.8 269.9 328.8 407.4 520.3 662.6 878.5 1168.1 1629.5 
2385.3 3720.3 4859.0 5570.6 6576.8 5624.6 4108.0 2885.9 1899.4 981.6 284.7 68.7 19.6 0.0 
127.6 127.6 127.6 122.7 122.7 122.7 122.7 117.8 112.9 112.9 112.9 112.9 108.0 103.1 103.1 103.1 108.0 117.8 127.6 142.3 162.0 176.7 201.2 235.6 309.2 525.2 
785.3 1035.6 1688.4 1791.4 1266.3 770.6 446.6 206.1 83.4 34.4 14.7 0.0 
127.6 122.7 122.7 117.8 112.9 112.9 108.0 103.1 98.2 98.2 93.3 88.3 83.4 78.5 68.7 63.8 58.9 58.9 58.9 58.9 58.9 58.9 54.0 54.0 44.2 39.3 39.3 
39.3 49.1 58.9 44.2 39.3 39.3 29.4 19.6 14.7 14.7 0.0 
127.6 117.8 112.9 103.1 98.2 93.3 88.3 78.5 73.6 63.8 54.0 49.1 39.3 34.4 29.4 24.5 19.6 19.6 14.7 9.8 9.8 9.8 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 0.0 0.0 4.9 
4.9 9.8 9.8 9.8 0.0 
127.6 112.9 103.1 93.3 83.4 78.5 68.7 58.9 49.1 39.3 34.4 24.5 19.6 14.7 9.8 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 
9.8 9.8 0.0 
127.6 108.0 93.3 83.4 73.6 58.9 54.0 44.2 34.4 24.5 19.6 9.8 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 
9.8 0.0 
127.6 103.1 88.3 73.6 63.8 54.0 39.3 29.4 24.5 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 
4.9 0.0 
127.6 103.1 83.4 68.7 54.0 44.2 34.4 24.5 19.6 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 
0.0 
127.6 98.2 83.4 63.8 54.0 44.2 29.4 19.6 14.7 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
127.6 103.1 83.4 63.8 54.0 39.3 29.4 24.5 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
127.6 103.1 83.4 68.7 54.0 39.3 34.4 24.5 19.6 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
127.6 103.1 83.4 68.7 54.0 39.3 34.4 24.5 19.6 14.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
